12CB350 DL EL 2/SC HVY SPL BAL TOOLING-product-details

12CB350 DL EL 2/SC HVY SPL BAL TOOLING

146158EC


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationDUAL ELEMENTDual element
Friction width3.5 INCH3.5 inch
Item typeCLUTCHClutch
Product height in17.625
Product height mm447.675
Product length in17.625
Product length mm447.675
Product width in9.750
Product width mm247.650
Size1212
Sub brandAIRFLEXAirflex