CLUTCH-AIR, 35CM500 EL
146207B
Tools146207B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 45.875 |
| Product height mm | 1165.225 |
| Product length in | 45.875 |
| Product length mm | 1165.225 |
| Product width in | 7.690 |
| Product width mm | 195.326 |
| Sub brand | Airflex |