Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CM |
| Configuration | Single element |
| Friction width | 6.5 inch |
| Inertia lb-sq ft | 900.0 |
| Item type | Clutch |
| Maximum speed RPM | 900 |
| Product height in | 59.500 |
| Product height mm | 1511.300 |
| Product length in | 59.500 |
| Product length mm | 1511.300 |
| Product width in | 9.050 |
| Product width mm | 229.87 |
| Size | 48 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 613500 |