Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CM |
| Configuration | Single element |
| Friction width | 5 inch |
| Item type | Clutch |
| Maximum speed RPM | 915 |
| Product height in | 39.375 |
| Product height mm | 1000.125 |
| Product length in | 39.375 |
| Product length mm | 1000.125 |
| Product width in | 7.190 |
| Product width mm | 182.626 |
| Size | 30 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 188000 |