Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Maximum speed rpm | 1800 | |
| Product height in | 12.875 | |
| Product height mm | 327.025 | |
| Product length in | 3.440 | |
| Product length mm | 87.376 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 12.875 | |
| Product width mm | 327.025 | |
| Sub brand | AIRFLEX | Airflex |
