Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
146481JB
CLUTCH-AIR, 3CB150 EL 1SC
146481JB
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
146481JB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.300
Product height mm
160.020
Product length in
6.300
Product length mm
160.020
Product width in
2.170
Product width mm
55.118
Sub brand
AIRFLEX
Airflex