Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
146593AL
CLUTCH-AIR, 60HEVC1600 DL EL 4SC
146593AL
Tools
Add to comparison
Add to comparison
146593AL
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
77.000
Product height mm
1955.800
Product length in
77.000
Product length mm
1955.800
Product width in
37.470
Product width mm
951.738
Sub brand
AIRFLEX
Airflex