12CB EL,SPDR BUSH S/A,
180008W
Tools180008W Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Application |
| Friction width | 3.5 inch |
| Item type | Clutch |
| Size | 12 |
| Sub brand | Airflex |