Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single element |
| Friction width | 2 inch |
| Inertia lb-sq ft | 0.2 |
| Item type | Clutch |
| Maximum speed RPM | 2000 |
| Product height in | 7.310 |
| Product height mm | 185.674 |
| Product length in | 7.310 |
| Product length mm | 185.674 |
| Product width in | 5.190 |
| Product width mm | 131.826 |
| Size | 4 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 1000 |