Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width2.5 INCH2.5 inch
Item typeCLUTCHClutch
Product height in12.880
Product height mm327.152
Product length in12.880
Product length mm327.152
Product width in7.750
Product width mm196.850
Size88
Sub brandAIRFLEXAirflex