10CB EL  SPDR S/A-product-details

10CB EL SPDR S/A

180012AO


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width3 INCH3 inch
Item typeCLUTCHClutch
Product height in15.380
Product height mm390.652
Product length in15.380
Product length mm390.652
Product width in9.750
Product width mm247.650
Size1010
Sub brandAIRFLEXAirflex