Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
201283
TORQUE BAR-CLUTCH, 35/37/42VC650
201283
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
201283
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.250
Product height mm
31.750
Product length in
7.625
Product length mm
193.675
Product width in
0.625
Product width mm
15.875
Sub brand
AIRFLEX
Airflex