Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
201284
TUBE-AIR CONNECTION, 35VC
201284
Where to buy
Export PDF
Tools
Add to comparison
201284
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.188
Product height mm
30.162
Product length in
1.188
Product length mm
30.162
Product width in
1.852
Product width mm
47.041
Sub brand
AIRFLEX
Airflex