Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
201301
TORQUE BAR-CLUTCH, 16/20VC600
201301
Tools
Add to comparison
Add to comparison
201301
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
7.313
Product length mm
185.750
Product width in
0.500
Product width mm
12.700
Sub brand
AIRFLEX
Airflex