Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
201936
SHOE PIN-FRICTION, 30/35CM
201936
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
201936
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.500
Product height mm
12.700
Product length in
5.380
Product length mm
136.652
Product width in
0.500
Product width mm
12.700
Sub brand
AIRFLEX
Airflex