24CB500 SPLIT LN REINF B
201985
Tools201985 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 6.125 |
| Product length mm | 155.575 |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Series | CB |
| Sub brand | Airflex |