46VC1200 AIR CONN TUBE
202081
Tools202081 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 1.188 |
| Product height mm | 30.162 |
| Product length in | 1.188 |
| Product length mm | 30.162 |
| Product Material | Steel |
| Product width in | 3.729 |
| Product width mm | 94.717 |
| Sub brand | Airflex |