Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | VALVE | Valve |
| Product height in | 1.875 | |
| Product height mm | 47.625 | |
| Product length in | 0.755 | |
| Product length mm | 19.177 | |
| Product Material | STEEL | Steel |
| Product width in | 1.875 | |
| Product width mm | 47.625 | |
| Series | CB | CB |
| Sub brand | AIRFLEX | Airflex |