37VC650 SPLIT LINE BLK
202530
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.500 |
| Product height mm | | 38.100 |
| Product length in | | 6.250 |
| Product length mm | | 158.750 |
| Product width in | | 1.500 |
| Product width mm | | 38.1 |
| Sub brand | AIRFLEX | Airflex |