Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | AIR CONNECTION TUBE | Air Connection Tube |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product Material | BRASS | Brass |
| Product width in | 4.974 | |
| Product width mm | 126.340 | |
| Sub brand | AIRFLEX | Airflex |
