12VC1000 AIR CONN TUBE
202684
Tools202684 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 0.594 |
| Product height mm | 15.081 |
| Product length in | 0.594 |
| Product length mm | 15.081 |
| Product width in | 5.149 |
| Product width mm | 130.785 |
| Sub brand | Airflex |