52VC AIR CONN TUBE
202751
Tools202751 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product Material | Brass |
| Product width in | 5.676 |
| Product width mm | 144.17 |
| Sub brand | Airflex |