14CB400 SPLIT L BLK
203170
Tools203170 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 4.938 |
| Product length mm | 125.425 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | CB |
| Sub brand | Airflex |