16CB AIR CONN TUBE - SPL
203547
Tools203547 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Connection Tube |
| Product height in | 0.738 |
| Product height mm | 18.745 |
| Product length in | 0.738 |
| Product length mm | 18.745 |
| Product width in | 3.969 |
| Product width mm | 100.813 |
| Series | CB |
| Sub brand | Airflex |