AXIAL POSITIONING PLATE
203558
Tools203558 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product Material | Bronze |
| Product width in | 0.312 |
| Product width mm | 7.925 |
| Sub brand | Airflex |