60VC1600 BET TEST FIXTUR
203853
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.125 |
| Product height mm | | 28.575 |
| Product length in | | 1.125 |
| Product length mm | | 28.575 |
| Product width in | | 3.000 |
| Product width mm | | 76.2 |
| Sub brand | AIRFLEX | Airflex |