4CB200 FRIC BLK
203891
Tools203891 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.954 |
| Product height mm | 49.632 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product Material | Non-Asbestos |
| Product width in | 0.192 |
| Product width mm | 4.877 |
| Sub brand | Airflex |