34CM500 AIR TUBE
204152-01
Tools204152-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 1.063 |
| Product length mm | 27.000 |
| Product width in | 2.394 |
| Product width mm | 60.808 |
| Sub brand | Airflex |