Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
204153
TUBE-AIR CONNECTION, 35CM500
204153
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
204153
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.063
Product height mm
27.000
Product length in
1.063
Product length mm
27.000
Product width in
3.823
Product width mm
97.104
Sub brand
AIRFLEX
Airflex