48CM650/40CM550 AIR TUBE
204154-01
Tools204154-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 1.188 |
| Product height mm | 30.175 |
| Product length in | 1.188 |
| Product length mm | 30.175 |
| Product width in | 4.515 |
| Product width mm | 114.681 |
| Sub brand | Airflex |