Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
300149ND
6CB INT FLG DR CSTG Nr 12
300149ND
Where to buy
Export PDF
Tools
Add to comparison
300149ND
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.000
Product height mm
152.400
Product length in
6.000
Product length mm
152.400
Product width in
3.500
Product width mm
88.900
Sub brand
AIRFLEX
Airflex