Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
301342
BACKING PLATE-FRICTION, 37VC650
301342
Where to buy
Export PDF
Tools
Add to comparison
301342
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.975
Product height mm
50.165
Product length in
6.281
Product length mm
159.537
Product width in
6.875
Product width mm
174.625
Sub brand
AIRFLEX
Airflex