Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
301419
BACKING PLATE-FRICTION, 24VC650
301419
Where to buy
Export PDF
Tools
Add to comparison
301419
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.477
Product height mm
37.516
Product length in
6.137
Product length mm
155.880
Product width in
6.875
Product width mm
174.625
Sub brand
AIRFLEX
Airflex