Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
301449
BACKING PLATE-FRICTION, 42VC650
301449
Where to buy
Export PDF
Tools
Add to comparison
301449
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.828
Product height mm
46.431
Product length in
6.390
Product length mm
162.306
Product width in
6.875
Product width mm
174.625
Sub brand
AIRFLEX
Airflex