Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
301533
BACKING PLATE-FRICTION, 11.5VC500
301533
Where to buy
Export PDF
Tools
Add to comparison
301533
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.473
Product height mm
37.414
Product length in
4.328
Product length mm
109.931
Product width in
5.328
Product width mm
135.331
Sub brand
AIRFLEX
Airflex