Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Bolting Block Casting |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 5.313 |
| Product length mm | 134.938 |
| Product Material | Semi Steel |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |