Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
301839
TORQUE BAR-CLUTCH, 32VC1000 146500AN
301839
Where to buy
Export PDF
Tools
Add to comparison
301839
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
11.563
Product length mm
293.700
Product width in
0.750
Product width mm
19.050
Sub brand
AIRFLEX
Airflex