Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
301914
8CB250 SPDR CASTING
301914
Tools
Add to comparison
Add to comparison
301914
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
13.120
Product height mm
333.248
Product length in
13.120
Product length mm
333.248
Product width in
2.250
Product width mm
57.150