Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 10.250 |
| Product height mm | 260.350 |
| Product length in | 10.250 |
| Product length mm | 260.350 |
| Product Material | Semi Steel |
| Product width in | 3.810 |
| Product width mm | 96.774 |
| Sub brand | Airflex |