Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 12.240 |
| Product height mm | 310.896 |
| Product length in | 12.240 |
| Product length mm | 310.896 |
| Product Material | Semi Steel |
| Product width in | 4.310 |
| Product width mm | 109.474 |
| Sub brand | Airflex |