Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | INTEGRAL DRUM CASTING | Integral Drum Casting |
| Product height in | 12.240 | |
| Product height mm | 310.896 | |
| Product length in | 12.240 | |
| Product length mm | 310.896 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 4.310 | |
| Product width mm | 109.474 | |
| Sub brand | AIRFLEX | Airflex |