32VC1000 TORQUE BAR
302479
Tools302479 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 12.375 |
| Product length mm | 314.325 |
| Product Material | Carbon Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |