16CB FSA CORK
302901
Tools302901 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.591 |
| Product height mm | 15.011 |
| Product length in | 4.690 |
| Product length mm | 119.126 |
| Product Material | Steel |
| Product width in | 5.250 |
| Product width mm | 133.350 |
| Sub brand | Airflex |