Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
302937
FRICTION SHOE ASSY, 20CB500 HI-CO CORK
302937
Tools
Add to comparison
Add to comparison
302937
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.591
Product height mm
15.011
Product length in
4.720
Product length mm
119.888
Product width in
5.250
Product width mm
133.350
Sub brand
AIRFLEX
Airflex