Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
303197
FRICTION SHOE ASSY, 10CB300 HI-CO CORK
303197
Where to buy
Export PDF
Tools
Add to comparison
303197
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.549
Product height mm
13.945
Product length in
2.813
Product length mm
71.438
Product width in
3.125
Product width mm
79.375
Sub brand
AIRFLEX
Airflex