Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
303242
FRICTION SHOE ASSY, 14CB400 CORK
303242
Where to buy
Export PDF
Tools
Add to comparison
303242
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.548
Product height mm
13.919
Product length in
3.094
Product length mm
78.588
Product width in
4.130
Product width mm
104.902
Sub brand
AIRFLEX
Airflex