Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
303261
FRICTION SHOE ASSY, 6CB200 CORK
303261
Where to buy
Export PDF
Tools
Add to comparison
303261
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.487
Product height mm
12.370
Product length in
2.969
Product length mm
75.413
Product width in
2.063
Product width mm
52.400
Sub brand
AIRFLEX
Airflex