Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Backing Plate Casting |
| Product height in | 1.671 |
| Product height mm | 42.443 |
| Product length in | 5.891 |
| Product length mm | 149.631 |
| Product Material | Aluminum Alloy |
| Product width in | 6.875 |
| Product width mm | 174.625 |
| Sub brand | Airflex |