Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
303338
FRICTION SHOE ASSY, 12CB350 CORK
303338
Where to buy
Export PDF
Tools
Add to comparison
303338
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.529
Product height mm
13.424
Product length in
3.094
Product length mm
78.588
Product width in
3.625
Product width mm
92.075
Sub brand
AIRFLEX
Airflex