Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
303370
FRICTION SHOE ASSY, 8CB250 CORK
303370
Where to buy
Export PDF
Tools
Add to comparison
303370
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
3.050
Product length mm
77.470
Product width in
2.630
Product width mm
66.802
Sub brand
AIRFLEX
Airflex